SBOSAF4A January 2025 – June 2025 TMCS1123-Q1
PRODUCTION DATA
For example, to set a desired overcurrent threshold to IOC = ±50A on bidirectional TMCS1123A3A-Q1 or TMCS1123B3A-Q1 devices with ±32A linear measurement range, as well as on the unidirectional TMCS1123C3A-Q1 device, size the resistors R1 and R2 to apply a voltage VOC = 1.5V to the VOC pin according to Equation 21.
with