SLLSF57A August 2022 – April 2024 TMDS1204
PRODUCTION DATA
The TMDS1204 has the ability to slow down the TMDS output edge rates. In pin-strap mode, the TX slew rate can not be controlled. In I2C mode, both clock and data lanes slew rate can be controlled from a register. Table 7-14 lists the supported settings for each slew rate register based on HDMI data rate. The TMDS1204 must be configured in limited redriver mode to control the TX slew rate.
HDMI Datarate | SLEW_CLK Register | SLEW_3G Register | SLEW_6G Register | SLEW_8G10G12G Register |
---|---|---|---|---|
HDMI 1.4 | 3'b000 through 3'b011 | 3'b010 through 3'b101 | N/A | N/A |
HDMI 2.0 | 3'b000 through 3'b011 | N/A | 3'b011 through 3'b110 | N/A |
HDMI 2.1 3Gbps FRL | N/A | 3'b010 through 3'b101 | N/A | N/A |
HDMI 2.1 6Gbps FRL | N/A | N/A | 3'b011 through 3'b110 | N/A |
HDMI 2.1 8Gbps FRL | N/A | N/A | N/A | 3'b100 through 3'b111 |
HDMI 2.1 10Gbps FRL | N/A | N/A | N/A | 3'b110 through 3'b111 |
HDMI 2.1 12Gbps FRL | N/A | N/A | N/A | 3'b111 |