SLLSF57A August 2022 – April 2024 TMDS1204
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JS-002(2) | ±1500 | |||
V(Supply) | Supply Test | Supply test, per JESD78F class II(3) | 1.5 x VCC | V |
I(signal+) | Positive signal pin latch-up | Signal pin test, per JESD78F class II, immunity level A (all signal pins)(3) | +100 | mA |
I(signal–) | Negative signal pin latch-up | Signal pin test, per JESD78F class II, immunity level A (all signal pins except pin 2 and pin 3)(3) | –100 | mA |
Signal pin test, per JESD78F class II, immunity level B, annex A flow 1F (pin 2 and pin 3 are connected through 10 nF capacitors)(3)(4) | –100 | mA |