SBOSA15B September 2022 – January 2025 TMP1827
PRODUCTION DATA
The function is issued by the host when the host wants the temperature sensors on the bus to perform a one-shot temperature conversion.
When the device is bus powered, the host must keep the bus idle for the duration of the active temperature conversion. The active temperature conversion time is dependent on the conversion mode. After temperature conversion has completed, the result is updated in temperature result LSB and temperature result MSB and status registers.
When automatic temperature conversion mode is enabled in the device configuration-1 register, the command is ignored.