SBOSA15B September 2022 – January 2025 TMP1827
PRODUCTION DATA
For this design example, use the parameters listed below:
| PARAMETER | VALUE |
|---|---|
| Power mode | Bus Powered (VDD pin is connected to GND) |
| Supply (VDD) | 5.0 V |
| Pullup resistor range (RPUR) | 1.2 kΩ to 3.33 kΩ |