SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The EMIFB supports a glueless interface to SDRAM devices with the following characteristics:
Table 6-23 shows the supported SDRAM configurations for EMIFB.
| SDRAM Memory
Data Bus Width (bits) |
Number of Memories | EMIFB Data Bus Size | Rows | Columns | Banks | Total Memory
(Mbits) |
Total Memory
(Mbytes) |
Memory Density
(Mbits) |
|---|---|---|---|---|---|---|---|---|
| 32 | 1 | 32 | 13 | 8 | 1 | 64 | 8 | 64 |
| 1 | 32 | 13 | 8 | 2 | 128 | 16 | 128 | |
| 1 | 32 | 13 | 8 | 4 | 256 | 32 | 256 | |
| 1 | 32 | 13 | 9 | 1 | 128 | 16 | 128 | |
| 1 | 32 | 13 | 9 | 2 | 256 | 32 | 256 | |
| 1 | 32 | 13 | 9 | 4 | 512 | 64 | 512 | |
| 1 | 32 | 13 | 10 | 1 | 256 | 32 | 256 | |
| 1 | 32 | 13 | 10 | 2 | 512 | 64 | 512 | |
| 1 | 32 | 13 | 10 | 4 | 1024 | 128 | 1024 | |
| 1 | 32 | 13 | 11 | 1 | 512 | 64 | 512 | |
| 1 | 32 | 13 | 11 | 2 | 1024 | 128 | 1024 | |
| 1 | 32 | 13 | 11 | 4 | 2048 | 256 | 2048 | |
| 16 | 2 | 32 | 13 | 8 | 1 | 64 | 8 | 32 |
| 2 | 32 | 13 | 8 | 2 | 128 | 16 | 64 | |
| 2 | 32 | 13 | 8 | 4 | 256 | 32 | 128 | |
| 2 | 32 | 13 | 9 | 1 | 128 | 16 | 64 | |
| 2 | 32 | 13 | 9 | 2 | 256 | 32 | 128 | |
| 2 | 32 | 13 | 9 | 4 | 512 | 64 | 256 | |
| 2 | 32 | 13 | 10 | 1 | 256 | 32 | 128 | |
| 2 | 32 | 13 | 10 | 2 | 512 | 64 | 256 | |
| 2 | 32 | 13 | 10 | 4 | 1024 | 128 | 512 | |
| 2 | 32 | 13 | 11 | 1 | 512 | 64 | 256 | |
| 2 | 32 | 13 | 11 | 2 | 1024 | 128 | 512 | |
| 2 | 32 | 13 | 11 | 4 | 2048 | 256 | 1024 |
Figure 6-21 shows an interface between the EMIFB and a 2M × 16 × 4 bank SDRAM device. In addition, Figure 6-22 shows an interface between the EMIFB and a 2M × 32 × 4 bank SDRAM device and Figure 6-23 shows an interface between the EMIFB and two 4M × 16 × 4 bank SDRAM devices. Refer to Table 6-24, as an example that shows additional list of commonly-supported SDRAM devices and the required connections for the address pins. Note that in Table 6-24, page size/column size (not indicated in the table) is varied to get the required addressability range.
Figure 6-21 EMIFB to 2M × 16 × 4 bank SDRAM Interface
Figure 6-22 EMIFB to 2M × 32 × 4 bank SDRAM Interface
Figure 6-23 EMIFB to Dual 4M × 16 × 4 bank SDRAM Interface | SDRAM SIZE | WIDTH | BANKS | MEMORY | ADDRESS PINS |
|---|---|---|---|---|
| 64M bits | ×16 | 4 | SDRAM | A[11:0] |
| EMIFB | EMB_A[11:0] | |||
| ×32 | 4 | SDRAM | A[10:0] | |
| EMIFB | EMB_A[10:0] | |||
| 128M bits | ×16 | 4 | SDRAM | A[11:0] |
| EMIFB | EMB_A[11:0] | |||
| ×32 | 4 | SDRAM | A[11:0] | |
| EMIFB | EMB_A[11:0] | |||
| 256M bits | ×16 | 4 | SDRAM | A[12:0] |
| EMIFB | EMB_A[12:0] | |||
| ×32 | 4 | SDRAM | A[11:0] | |
| EMIFB | EMB_A[11:0] | |||
| 512M bits | ×16 | 4 | SDRAM | A[12:0] |
| EMIFB | EMB_A[12:0] | |||
| ×32 | 4 | SDRAM | A[12:0] | |
| EMIFB | EMB_A[12:0] |
Table 6-25 is a list of the EMIFB registers.
| BYTE ADDRESS | ACRONYM | REGISTER DESCRIPTION |
|---|---|---|
| 0xB000 0000 | MIDR | Module ID Register |
| 0xB000 0008 | SDCFG | SDRAM Configuration Register |
| 0xB000 000C | SDRFC | SDRAM Refresh Control Register |
| 0xB000 0010 | SDTIM1 | SDRAM Timing Register 1 |
| 0xB000 0014 | SDTIM2 | SDRAM Timing Register 2 |
| 0xB000 001C | SDCFG2 | SDRAM Configuration 2 Register |
| 0xB000 0020 | BPRIO | Peripheral Bus Burst Priority Register |
| 0xB000 0040 | PC1 | Performance Counter 1 Register |
| 0xB000 0044 | PC2 | Performance Counter 2 Register |
| 0xB000 0048 | PCC | Performance Counter Configuration Register |
| 0xB000 004C | PCMRS | Performance Counter Master Region Select Register |
| 0xB000 0050 | PCT | Performance Counter Time Register |
| 0xB000 00C0 | IRR | Interrupt Raw Register |
| 0xB000 00C4 | IMR | Interrupt Mask Register |
| 0xB000 00C8 | IMSR | Interrupt Mask Set Register |
| 0xB000 00CC | IMCR | Interrupt Mask Clear Register |