SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
Table 7-7 lists three possible clock sources. Figure 7-15 shows the clocking system. Figure 7-16 shows the system PLL.
| CLOCK SOURCE | MODULES CLOCKED | COMMENTS |
|---|---|---|
| INTOSC1 | Can be used to provide clock for:
| Internal oscillator 1. Zero-pin overhead 10-MHz internal oscillator. |
| INTOSC2(1) | Can be used to provide clock for:
| Internal oscillator 2. Zero-pin overhead 10-MHz internal oscillator. |
| X1 (XTAL) | Can be used to provide clock for:
| External crystal or resonator connected between the X1 and X2 pins or single-ended clock connected to the X1 pin. |
Figure 7-15 Clocking System
Figure 7-16 System PLL