SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
This section details the GPIOs and boot options used for each boot mode set in BOOT_DEFx located at Z1-OTP-BOOTDEF-LOW and Z1-OTP-BOOTDEF-HIGH. See Configuring Alternate Boot Mode Select Pins on how to manipulate BOOT_DEFx. When selecting a boot mode option, verify that the necessary pins are available in the pin mux options for the specific device package being used.
| OPTION | BOOTDEFx VALUE | SCIATX GPIO | SCIARX GPIO |
|---|---|---|---|
| 0 (default) | 0x01 | GPIO29 | GPIO28 |
| 1 | 0x21 | GPIO16 | GPIO17 |
| 2 | 0x41 | GPIO8 | GPIO9 |
| 3 | 0x61 | GPIO48 | GPIO49 |
| 4 | 0x81 | GPIO24 | GPIO25 |
Pullups are enabled on the SCIATX and SCIARX pins.
| OPTION | BOOTDEFx VALUE | CANTXA GPIO | CANRXA GPIO |
|---|---|---|---|
| 0 (default) | 0x02 | GPIO32 | GPIO33 |
| 1 | 0x22 | GPIO4 | GPIO5 |
| 2 | 0x42 | GPIO31 | GPIO30 |
| 3 | 0x62 | GPIO37 | GPIO35 |
Pullups are enabled on the CANTXA and SCIARX pins.
| OPTION | BOOTDEFx VALUE | FLASH ENTRY POINT (ADDRESS) | FLASH BANK, SECTOR |
|---|---|---|---|
| 0 (default) | 0x03 | Flash – Default Option 1 (0x00080000) | Bank 0, Sector 0 |
| 1 | 0x23 | Flash – Option 2 (0x0008EFF0) | Bank 0, Sector 14 |
| 2 | 0x43 | Flash – Option 3 (0x00090000) | Bank 1, Sector 0 |
| 3 | 0x63 | Flash – Option 4 (0x0009EFF0) | Bank 1, Sector 14 |
| OPTION | BOOTDEFx VALUE | WATCHDOG STATUS |
|---|---|---|
| 0 | 0x04 | Enabled |
| 1 | 0x24 | Disabled |
| OPTION | BOOTDEFx VALUE | SPIA_SIMO | SPIA_SOMI | SPIA_CLK | SPIA_STE |
|---|---|---|---|---|---|
| 1 | 0x26 | GPIO8 | GPIO10 | GPIO9 | GPIO11 |
| 2 | 0x46 | GPIO54 | GPIO55 | GPIO56 | GPIO57 |
| 3 | 0x66 | GPIO16 | GPIO17 | GPIO56 | GPIO57 |
| 4 | 0x86 | GPIO8 | GPIO17 | GPIO9 | GPIO11 |
Pullups are enabled on the SPIA_SIMO, SPIA_SOMI, SPIA_CLK, and SPIA_STE pins.
| OPTION | BOOTDEFx VALUE | SDAA GPIO | SCLA GPIO |
|---|---|---|---|
| 0 | 0x07 | GPIO32 | GPIO33 |
| 1 | 0x47 | GPIO26 | GPIO27 |
| 2 | 0x67 | GPIO42 | GPIO43 |
Pullups are enabled on the SDAA and SCLA pins.
| OPTION | BOOTDEFx VALUE | D0 to D7 GPIO | DSP CONTROL GPIO | HOST CONTROL GPIO |
|---|---|---|---|---|
| 0 (default) | 0x00 | GPIO0 to GPIO7 | GPIO16 | GPIO11 |
Pullups are enabled on GPIO0 to GPIO7.
| OPTION | BOOTDEFx VALUE | RAM ENTRY POINT ADDRESS |
|---|---|---|
| 0 | 0x05 | 0x00000000 |