SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPERATING MODE | ||||||
| IDD | VDD current consumption during operational usage(1) | See Section 7.5.4. | 61 | 90 | mA | |
| IDDIO | VDDIO current consumption during operational usage | 26 | 45 | mA | ||
| IDDA | VDDA current consumption during operational usage | 12 | 30 | mA | ||
| IDLE MODE | ||||||
| IDD | VDD current consumption while device is in Idle mode(1) |
| 18 | 40 | mA | |
| IDDIO | VDDIO current consumption while device is in Idle mode | 1.2 | 4 | mA | ||
| IDDA | VDDA current consumption while device is in Idle mode | 0.9 | 1.2 | mA | ||
| HALT MODE | ||||||
| IDD | VDD current consumption while device is in Halt mode(1) |
| 0.9 | 20 | mA | |
| IDDIO | VDDIO current consumption while device is in Halt mode | 0.8 | 4 | mA | ||
| IDDA | VDDA current consumption while device is in Halt mode | 0.2 | 0.5 | mA | ||
| FLASH ERASE/PROGRAM | ||||||
| IDD | VDD Current consumption during Erase/Program cycle(1)(2) |
| 40 | 70 | mA | |
| IDDIO | VDDIO Current consumption during Erase/Program cycle(2) | 33 | 75 | mA | ||
| IDDA | VDDA Current consumption during Erase/Program cycle | 0.1 | 2.5 | mA | ||