SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
Table 8-8 lists the Device Identification Registers. Additional information on device identification can be found in the TMS320F28004x Real-Time Microcontrollers Technical Reference Manual. See the register descriptions of PARTIDH and PARTIDL for identification of production status (TMX or TMS); availability of InstaSPIN-FOC™; and other device information.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
|---|---|---|---|---|
| PARTIDH | 0x0005 D00A | 2 | Device part identification number | |
| TMS320F280049 | 0x01FF 0500 | |||
| TMS320F280049C | 0x01FF 0500 | |||
| TMS320F280048 | 0x01FE 0500 | |||
| TMS320F280048C | 0x01FE 0500 | |||
| TMS320F280045 | 0x01FB 0500 | |||
| TMS320F280041 | 0x01F7 0500 | |||
| TMS320F280041C | 0x01F7 0500 | |||
| TMS320F280040 | 0x01F6 0500 | |||
| TMS320F280040C | 0x01F6 0500 | |||
| REVID | 0x0005 D00C | 2 | Silicon revision number | |
| Revision 0 | 0x0000 0000 | |||
| Revision A | 0x0000 0001 | |||
| Revision B | 0x0000 0002 | |||
| UID_UNIQUE | 0x0007 03CC | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This unique number can be used as a serial number in the application. This number is present only on TMS Revision B devices. | |