SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Digital and Analog IO | |||||||
| VOH | High-level output voltage | IOH = IOH MIN | VDDIO * 0.8 | V | |||
| IOH = –100 μA | VDDIO – 0.2 | ||||||
| VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | |||
| IOL = 100 µA | 0.2 | ||||||
| IOH | High-level output source current for all output pins | –4 | mA | ||||
| IOL | Low-level output sink current for all output pins | 4 | mA | ||||
| ROH | High-level output impedance for all output pins | 70 | Ω | ||||
| ROL | Low-level output impedance for all output pins | 70 | Ω | ||||
| VIH | High-level input voltage (3.3 V) | 2.0 | VDDIO + 0.3 | V | |||
| VIL | Low-level input voltage (3.3 V) | VSS – 0.3 | 0.8 | V | |||
| VHYSTERESIS | Input hysteresis | 150 | mV | ||||
| IPULLDOWN | Input current | Inputs with pulldown(1) | VDDIO = 3.3 V VIN = VDDIO | 100 | µA | ||
| IPULLUP | Input current | Digital inputs with pullup enabled(1) | VDDIO = 3.3 V VIN = 0 V | 160 | µA | ||
| Analog inputs with pullup enabled(1) | VDDA = 3.3 V VIN = 0 V | 160 | |||||
| ILEAK | Pin leakage | All GPIOs except GPIO23_VSW | Pullups and outputs disabled 0 V ≤ VIN ≤ VDDIO | 2 | µA | ||
| GPIO23_VSW | 45 | ||||||
| Analog pins (except ADCINB3/VDAC and PGAx_OF) | Analog drivers disabled 0 V ≤ VIN ≤ VDDA | 0.1 | |||||
| ADCINB3/VDAC | 2 | 11 | |||||
| PGAx_OF | 0.25 | ||||||
| CI | Input capacitance | All digital GPIOs except GPIO23_VSW | 2 | pF | |||
| GPIO23_VSW | 100 | ||||||
| Analog pins(2) | |||||||
| VREG, DC-DC, and BOR | |||||||
| VPOR-VDDIO | VDDIO power on reset voltage | 2.3 | V | ||||
| VBOR-VDDIO | VDDIO brown out reset voltage | 2.81 | 3.0 | V | |||
| VVREG | Internal voltage regulator output | Internal VREG On | 1.2 | V | |||
| VDC-DC | Internal switching regulator output | Internal DC-DC On | 1.2 | V | |||
| Efficiency | Power efficiency of internal DC-DC switching regulator | 80% | |||||