SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
Table 5-1 lists the features of the TMS320F28004x devices.
| FEATURE(1) | F280049 F280049-Q1 F280049C F280049C-Q1 |
F280048-Q1 F280048C-Q1 |
F280045 | F280041 F280041-Q1 F280041C F280041C-Q1 |
F280040-Q1 F280040C-Q1 |
||
|---|---|---|---|---|---|---|---|
| PROCESSOR AND ACCELERATORS | |||||||
| C28x | Frequency (MHz) | 100 | |||||
| FPU | Yes | ||||||
| VCU-I | Yes | ||||||
| TMU – Type 0 | Yes | ||||||
| CLA – Type 2 | Available | Yes | No | ||||
| Frequency (MHz) | 100 | – | |||||
| 6-Channel DMA – Type 0 | Yes | ||||||
| MEMORY | |||||||
| Flash | 256KB (128KW) | 128KB (64KW) | |||||
| RAM | Dedicated and Local Shared RAM | 36KB (18KW) | |||||
| Global Shared RAM | 64KB (32KW) | ||||||
| TOTAL RAM | 100KB (50KW) | ||||||
| Code security for on-chip flash, RAM, and OTP blocks | Yes | ||||||
| Boot ROM | Yes | ||||||
| User-configurable DCSM OTP | 4KB (2KW) | ||||||
| SYSTEM(2) | |||||||
| Configurable Logic Block (CLB) | 4 tiles (F280049C, F280049C-Q1) |
4 tiles (F280048C-Q1) |
– | 4 tiles (F280041C, F280041C-Q1) |
4 tiles (F280040C-Q1) |
||
| InstaSPIN-FOC™ | F280049C, F280049C-Q1 | F280048C-Q1 | – | F280041C, F280041C-Q1 | F280040C-Q1 | ||
| 32-bit CPU timers | 3 | ||||||
| Watchdog timers | 1 | ||||||
| Nonmaskable Interrupt Watchdog (NMIWD) timers | 1 | ||||||
| Crystal oscillator/External clock input | 1 | ||||||
| 0-pin internal oscillator | 2 | ||||||
| GPIO pins | 100-pin PZ | 40 | – | 40 | 40 | – | |
| 64-pin PM | 26 | 24 | 26 | 26 | 24 | ||
| 56-pin RSH | 25 | – | 25 | 25 | – | ||
| AIO inputs | 100-pin PZ | 21 | |||||
| 64-pin PM | 14 | ||||||
| 56-pin RSH | 12 | ||||||
| External interrupts | 5 | ||||||
| ANALOG PERIPHERALS | |||||||
| ADC 12-bit | Number of ADCs | 3 | |||||
| MSPS | 3.45 | ||||||
| Conversion Time (ns)(3) | 290 | ||||||
| ADC channels (single-ended) | 100-pin PZ | 21 | |||||
| 64-pin PM | 14 | ||||||
| 56-pin RSH | 12 | ||||||
| ADC channels (from PGA) | 100-pin PZ | 7 | |||||
| 64-pin PM | 5 | ||||||
| 56-pin RSH | 4 | ||||||
| Temperature sensor | 1 | ||||||
| Buffered DAC | 2 | ||||||
| CMPSS (each CMPSS has two comparators and two internal DACs) |
100-pin PZ | 7 | |||||
| 64-pin PM | 6 | ||||||
| 56-pin RSH | 5 | ||||||
| PGAs (Gain Settings: 3, 6, 12, 24) | 100-pin PZ | 7 | |||||
| 64-pin PM | 5 | ||||||
| 56-pin RSH | 4 | ||||||
| CONTROL PERIPHERALS(4) | |||||||
| eCAP/HRCAP modules – Type 1 | 7 (2 with HRCAP capability) | ||||||
| ePWM/HRPWM channels – Type 4 | 16 | ||||||
| eQEP modules – Type 1 | 100-pin PZ | 2 | |||||
| 64-pin PM | 1 | ||||||
| 56-pin RSH | 1 | ||||||
| SDFM channels – Type 1 | 100-pin PZ | 4 | |||||
| 64-pin PM | 2 | ||||||
| 56-pin RSH | 2 | ||||||
| COMMUNICATION PERIPHERALS(4) | |||||||
| CAN – Type 0 | 2 | ||||||
| I2C – Type 1 | 1 | ||||||
| SCI – Type 0 (UART-compatible) | 2 | ||||||
| SPI – Type 2 | 2 | ||||||
| LIN – Type 1 (UART-compatible) | 1 | ||||||
| PMBus – Type 0 | 1 | ||||||
| FSI – Type 0 | 1 | ||||||
| PACKAGE OPTIONS, TEMPERATURE, AND QUALIFICATION | |||||||
| Junction Temperature (TJ) | S: –40°C to 125°C | ||||||
| Free-Air Temperature (TA) | Q: –40°C to 125°C(5) | ||||||
| Package options | 100-pin PZ | F280049 F280049-Q1 F280049C F280049C-Q1 |
– | F280045 | F280041 F280041-Q1 F280041C F280041C-Q1 |
– | |
| 64-pin PM | F280049 F280049C |
F280048-Q1 F280048C-Q1 |
F280045 | F280041 F280041C |
F280040-Q1 F280040C-Q1 |
||
| 56-pin RSH | F280049 F280049C |
– | F280045 | F280041 F280041C |
– | ||