SPRS439Q June 2007 – August 2022 TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER(1)(2) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| DC SPECIFICATIONS(3) | |||||
| Resolution | 12 | Bits | |||
| ADC clock | 0.001 | 25 | MHz | ||
| ACCURACY | |||||
| INL (Integral nonlinearity) | 1-12.5 MHz ADC clock (6.25 MSPS) | ±1.5 | LSB | ||
| 12.5-25 MHz ADC clock (12.5 MSPS) | ±2 | LSB | |||
| DNL (Differential nonlinearity)(4) | ±1 | LSB | |||
| Offset error(5)(3) | –15 | 15 | LSB | ||
| Overall gain error with internal reference(6)(3) | –30 | 30 | LSB | ||
| Overall gain error with external reference(3) | –30 | 30 | LSB | ||
| Channel-to-channel offset variation | ±4 | LSB | |||
| Channel-to-channel gain variation | ±4 | LSB | |||
| ANALOG INPUT | |||||
| Analog input voltage (ADCINx to ADCLO)(7) | 0 | 3 | V | ||
| ADCLO | –5 | 0 | 5 | mV | |
| Input capacitance | 10 | pF | |||
| Input leakage current | ±5 | μA | |||
| INTERNAL VOLTAGE REFERENCE(6) | |||||
| VADCREFP - ADCREFP output voltage at the pin based on internal reference | 1.275 | V | |||
| VADCREFM - ADCREFM output voltage at the pin based on internal reference | 0.525 | V | |||
| Voltage difference, ADCREFP - ADCREFM | 0.75 | V | |||
| Temperature coefficient | 50 | PPM/°C | |||
| EXTERNAL VOLTAGE REFERENCE(6)(8) | |||||
| VADCREFIN - External reference voltage input on ADCREFIN pin 0.2% or better accurate reference recommended | ADCREFSEL[15:14] = 11b | 1.024 | V | ||
| ADCREFSEL[15:14] = 10b | 1.500 | V | |||
| ADCREFSEL[15:14] = 01b | 2.048 | V | |||
| AC SPECIFICATIONS | |||||
| SINAD (100 kHz) Signal-to-noise ratio + distortion | 67.5 | dB | |||
| SNR (100 kHz) Signal-to-noise ratio | 68 | dB | |||
| THD (100 kHz) Total harmonic distortion | –79 | dB | |||
| ENOB (100 kHz) Effective number of bits | 10.9 | Bits | |||
| SFDR (100 kHz) Spurious free dynamic range | 83 | dB | |||