SPRS439Q June 2007 – August 2022 TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| td(WAKE-IDLE) | Delay time, external wake signal to program execution resume (2) | ||||
Wake-up from flash
| Without input qualifier(1) | 20tc(SCO) | cycles | ||
| With input qualifier(1) | 20tc(SCO) + tw(IQSW) | ||||
Wake-up from flash
| Without input qualifier(1) | 1050tc(SCO) | cycles | ||
| With input qualifier(1) | 1050tc(SCO) + tw(IQSW) | ||||
| Wake-up from SARAM | Without input qualifier(1) | 20tc(SCO) | cycles | ||
| With input qualifier(1) | 20tc(SCO) + tw(IQSW) | ||||