SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The EMIF1 memory map is the same for both CPU subsystems. EMIF2 is available only on the CPU1 subsystem. The EMIF memory map is shown in Table 7-4.
| EMIF CHIP SELECT | SIZE(2) | START ADDRESS | END ADDRESS | CLA ACCESS | DMA ACCESS |
|---|---|---|---|---|---|
| EMIF1_CS0n - Data | 256M × 16 | 0x8000 0000 | 0x8FFF FFFF | Yes | |
| EMIF1_CS2n - Program + Data(3) | 2M × 16 | 0x0010 0000 | 0x002F FFFF | Yes | |
| EMIF1_CS3n - Program + Data | 512K × 16 | 0x0030 0000 | 0x0037 FFFF | Yes | |
| EMIF1_CS4n - Program + Data | 393K × 16 | 0x0038 0000 | 0x003D FFFF | Yes | |
| EMIF2_CS0n - Data(1) | 32M × 16 | 0x9000 0000 | 0x91FF FFFF | ||
| EMIF2_CS2n - Program + Data(1) | 4K × 16 | 0x0000 2000 | 0x0000 2FFF | Yes (Data only) |