SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 4-1 lists the features of each 2837xD device.
| FEATURE(1) | 28379D 28379D-Q1 |
28378D | 28377D 28377D-Q1 |
28376D | 28375D | 28374D | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Package Type (ZWT is an nFBGA package. PTP is an HLQFP package. PZP is an HTQFP package.) |
337-Ball ZWT |
176-Pin PTP |
176-Pin PTP |
337-Ball ZWT |
176-Pin PTP |
337-Ball ZWT |
176-Pin PTP |
337-Ball ZWT |
176-Pin PTP |
100-Pin PZP |
337-Ball ZWT |
176-Pin PTP |
||
| Processor and Accelerators | ||||||||||||||
| C28x | Number | 2 | ||||||||||||
| Frequency (MHz) | 200 | |||||||||||||
| Floating-Point Unit (FPU) | Yes | |||||||||||||
| VCU-II | Yes | |||||||||||||
| TMU – Type 0 | Yes | |||||||||||||
| CLA – Type 1 | Number | 2 | ||||||||||||
| Frequency (MHz) | 200 | |||||||||||||
| 6-Channel DMA – Type 0 | 2 | |||||||||||||
| Memory | ||||||||||||||
| Flash (16-bit words) | 1MB (512KW) [512KB (256KW) per CPU] |
1MB
(512KW) [512KB (256KW) per CPU] |
1MB (512KW) [512KB (256KW) per CPU] |
512KB (256KW) [256KB (128KW) per CPU] |
1MB (512KW) [512KB (256KW) per CPU] |
512KB (256KW) [256KB (128KW) per CPU] |
||||||||
| RAM (16-bit words) | Dedicated and Local Shared RAM | 72KB (36KW) [36KB (18KW) per CPU] |
||||||||||||
| Global Shared RAM | 128KB (64KW) | 128KB (64KW) | 128KB (64KW) | 96KB (48KW) | 128KB (64KW) | 96KB (48KW) | ||||||||
| Message RAM | 4KB (2KW) [2KB (1KW) per CPU] |
|||||||||||||
| Total RAM | 204KB (102KW) | 204KB (102KW) | 204KB (102KW) | 172KB (86KW) | 204KB (102KW) | 172KB (86KW) | ||||||||
| Code security for on-chip flash, RAM, and OTP blocks | Yes | |||||||||||||
| Boot ROM | Yes | |||||||||||||
| System | ||||||||||||||
| Configurable Logic Block (CLB) | 4 tiles | No | ||||||||||||
| 32-bit CPU timers | 6 (3 per CPU) | |||||||||||||
| Watchdog timers | 2 (1 per CPU) | |||||||||||||
| Nonmaskable Interrupt Watchdog (NMIWD) timers | 2 (1 per CPU) | |||||||||||||
| Crystal oscillator/External clock input | 1 | |||||||||||||
| 0-pin internal oscillator | 2 | |||||||||||||
| I/O pins (shared) | GPIO | 169 | 97 | 97 | 169 | 97 | 169 | 97 | 169 | 97 | 41 | 169 | 97 | |
| External interrupts | 5 | |||||||||||||
| EMIF | EMIF1 (16-bit or 32-bit) | 1 | 1 | – | 1 | |||||||||
| EMIF2 (16-bit) | 1 | – | – | 1 | – | 1 | – | 1 | – | – | 1 | – | ||
| Analog Peripherals | ||||||||||||||
| ADC 16-bit mode | MSPS | 1.1 | – | 1.1 | – | |||||||||
| Conversion Time (ns)(2) | 915 | – | 915 | – | ||||||||||
| Input pins | 24 | 20 | – | 24 | 20 | 24 | 20 | – | ||||||
| Channels (differential) | 12 | 9 | – | 12 | 9 | 12 | 9 | – | ||||||
| ADC 12-bit mode | MSPS | 3.5 | ||||||||||||
| Conversion Time (ns)(2) | 280 | |||||||||||||
| Input pins | 24 | 20 | 20 | 24 | 20 | 24 | 20 | 24 | 20 | 14 | 24 | 20 | ||
| Channels (single-ended) | 24 | 20 | 20 | 24 | 20 | 24 | 20 | 24 | 20 | 14 | 24 | 20 | ||
| Number of 16-bit or 12-bit ADCs | 4 | – | 4 | – | ||||||||||
| Number of 12-bit only ADCs | – | 4 | – | 4 | 2 | 4 | ||||||||
| Temperature sensor | 1 | |||||||||||||
| CMPSS (each CMPSS has two comparators and two internal DACs) | 8 | 8 | 4 | 8 | ||||||||||
| Buffered DAC | 3 | |||||||||||||
| Control Peripherals(3) | ||||||||||||||
| eCAP inputs – Type 0 | 6 | |||||||||||||
| Enhanced Pulse Width Modulator (ePWM) channels – Type 4 | 24 | 24 | 15 | 24 | ||||||||||
| eQEP modules – Type 0 | 3 | 3 | 2 | 3 | ||||||||||
| High-resolution ePWM channels – Type 4 | 16 | 16 | 9 | 16 | ||||||||||
| SDFM channels – Type 0 | 8 | 8 | 6 | 8 | ||||||||||
| Communication Peripherals(3) | ||||||||||||||
| Controller Area Network (CAN) – Type 0(4) | 2 | |||||||||||||
| Inter-Integrated Circuit (I2C) – Type 0 | 2 | |||||||||||||
| Multichannel Buffered Serial Port (McBSP) – Type 1 | 2 | |||||||||||||
| Serial Communications Interface (SCI) - Type 0 (UART Compatible) | 4 | 4 | 3 | 4 | ||||||||||
| Serial Peripheral Interface (SPI) – Type 2 | 3 | |||||||||||||
| USB – Type 0 | 1 | |||||||||||||
| uPP – Type 0 | 1 | |||||||||||||
| Temperature and Qualification | ||||||||||||||
| Junction Temperature (TJ) | T: –40°C to 105°C | Yes | No | Yes | Yes | No | Yes | |||||||
| S: –40°C to 125°C | Yes | |||||||||||||
| Q: –40°C to 150°C(5) | Yes | Yes | No | Yes | No | |||||||||
| Free-Air Temperature (TA) | Q: –40°C to 125°C(5) | Yes | Yes | No | Yes | No | ||||||||