SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Input X-BAR is used to route any GPIO input to the ADC, eCAP, and ePWM peripherals as well as to external interrupts (XINT) (see Figure 6-7). Table 6-8 lists the input X-BAR destinations. For details on configuring the Input X-BAR, see the Crossbar (X-BAR) chapter of the TMS320F2838x Real-Time Microcontrollers Technical Reference Manual.
Figure 6-7 Input X-BAR| INPUT | DESTINATION |
|---|---|
| INPUT1 | eCAPx, ePWM X-BAR, ePWM[TZ1,TRIP1], Output X-BAR, EtherCAT, ERAD |
| INPUT2 | eCAPx, ePWM X-BAR, ePWM[TZ2,TRIP2], Output X-BAR, EtherCAT, ERAD |
| INPUT3 | eCAPx, ePWM X-BAR, ePWM[TZ3,TRIP3], Output X-BAR, EtherCAT, ERAD |
| INPUT4 | eCAPx, ePWM X-BAR, XINT1, Output X-BAR, EtherCAT, ERAD |
| INPUT5 | eCAPx, ePWM X-BAR, XINT2, ADCEXTSOC, EXTSYNCIN1, ePWM SYNC, eCAP SYNC, Output X-BAR, EtherCAT, ERAD |
| INPUT6 | eCAPx, ePWM X-BAR, XINT3, ePWM[TRIP6], EXTSYNCIN2, Output X-BAR, ePWM SYNC, eCAP SYNC, Output X-BAR, EtherCAT, ERAD |
| INPUT7 | eCAPx, ePWM X-BAR, EtherCAT, ERAD, eCAP1 Capture Input |
| INPUT8 | eCAPx, ePWM X-BAR, EtherCAT, ERAD, eCAP2 Capture Input |
| INPUT9 | eCAPx, ePWM X-BAR, EtherCAT, ERAD, eCAP3 Capture Input |
| INPUT10 | eCAPx, ePWM X-BAR, EtherCAT, ERAD, eCAP4 Capture Input |
| INPUT11 | eCAPx, ePWM X-BAR, EtherCAT, ERAD, eCAP5 Capture Input |
| INPUT12 | eCAPx, ePWM X-BAR, EtherCAT, ERAD, eCAP6 Capture Input |
| INPUT13 | eCAPx, ePWM X-BAR, XINT4, EtherCAT |
| INPUT14 | eCAPx, ePWM X-BAR, XINT5, EtherCAT, ERAD |
| INPUT15 | eCAPx, EtherCAT |
| INPUT16 | eCAPx, EtherCAT, DCCx |