SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| MASTER MODE | ||||||
| S1 | tCLK_PER | SSIClk cycle time(1) | 2 × tCMCLK | ns | ||
| S2 | tCLK_HIGH | SSIClk high time | 0.4 × tCLK_PER | ns | ||
| S3 | tCLK_LOW | SSIClk low time | 0.4 × tCLK_PER | ns | ||
| S6 | tTXDMOV | Tx Data output valid time from SSIClk | 6 | ns | ||
| S7 | tTXDMOH | Tx Data output hold time after next SSIClk | 0 | ns | ||
| SLAVE MODE | ||||||
| S10 | tTXDSOV | Tx Data output valid time from edge of SSIClk | 4 × tCMCLK+14 | ns | ||
| S11 | tTXDSOH | Tx Data output hold time from next SSIClk | 4 × tCMCLK + 4 | ns | ||