SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VPOR-VDDIO-UP | VDDIO Power on Reset Voltage on Ramp Up | Before XRSn Release | 2.5 | V | ||
| VPOR-VDDIO-DN | VDDIO Power on Reset Voltage on Ramp Down | After XRSn Release | 2.7 | V | ||
| VPOR-VDD-UP | VDD Power on Reset Voltage on Ramp Up | Before XRSn Release | 1 | V | ||
| VPOR-VDD-DN | VDD Power on Reset Voltage on Ramp Down | After XRSn Release | 1.047 | V | ||
| VXRSn-PU-DELAY(1) | XRSn Release Delay after Supplies are Ramped Up During Power Up | 40 | μs | |||
| VXRSn-PD-DELAY(2) | XRSn Trip Delay after Supplies are Ramped Down During Power Down | 2 | μs | |||
| VDDIO-MON-TOT-DELAY | Total Delays in Path of VDDIO Monitors (POR) | 45 | μs | |||
| VXRSn-MON-RELEASE-DELAY | XRSn Release Delay after a VDD POR Event | Supplies Within Operating Range | 40 | μs | ||
| XRSn Release Delay after a VDDIO POR Event | 85 | μs | ||||