SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-5 lists the Device Identification Registers. Additional information on these device identification registers can be found in the TMS320F28P55x Real-Time Microcontrollers Technical Reference Manual. See the register descriptions of PARTIDH and PARTIDL for identification of production status (TMX or TMS) and other device information.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
|---|---|---|---|---|
| PARTIDL | 0x0005 D008 | 2 | Bits | Options |
| 14-13 | 1 = InstaSPIN-FOC | |||
| INSTASPIN | 2 = NONE | |||
| 3 = NONE | ||||
| 10-8 | 0 = 56 pin (QFN) | |||
| PIN_COUNT | 1 = 64 pin (QFP) | |||
| 2 = 80 pin (QFP) | ||||
| 3 = 100 pin (QFP) | ||||
| 4 = 128 pin (QFP) | ||||
| 7-6 | 0 = Engineering Sample (TMX) | |||
| QUAL | 1 = Pilot Production (TMP) | |||
| 2 = Fully Qualified (TMS) | ||||
| PARTIDH | 0x0005 D00A | 2 | Device part identification number | |
| TMS320F28P55xSJ9 | 0x09FF 0500 | |||
| TMS320F28P55xSJ6 | 0x09FC 0500 | |||
| TMS320F28P55xSJ2 | 0x09F8 0500 | |||
| TMS320F28P55xSG9 | 0x09F5 0500 | |||
| TMS320F28P55xSG8 | 0x09F4 0500 | |||
| TMS320F28P55xSG2 | 0x09EE 0500 | |||
| REVID | 0x0005 D00C | 2 | Silicon revision number | |
| Revision 0 | 0x0000 0001 | |||
| Revision A | 0x0000 0002 | |||
| UID_UNIQUE | 0x0007 2172 | 4 | Unique identification number. This number is different on each individual device with the same PARTIDH. This unique number can be used as a serial number in the application. This number is present only on TMS devices. | |