SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RL | Resistive Load(2) | 5 | kΩ | |||
| CL | Capacitive Load | 100 | pF | |||
| VOUT | Valid Output Voltage Range(3) | RL = 5 kΩ | 0.3 | VDDA – 0.3 | V | |
| RL = 1 kΩ | 0.6 | VDDA – 0.6 | V | |||
| Reference Voltage(4) | VREFHI | 2.4 | 2.5 or 3.0 | VDDA | V | |