SPRSP85C April 2024 – June 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | PART | PACKAGE SUFFIX | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| fINTOSC | Frequency, INTOSC1 and INTOSC2(1) | All | All | -40°C to 125°C | 9.82 (–1.8%) | 10 | 10.1 (1.0%) | MHz |
| -30°C to 90°C | 9.86 (–1.4%) | 10 | 10.1 (1.0%) | |||||
| -10°C to 85°C | 9.9 (–1.0%) | 10 | 10.1 (1.0%) | |||||
| fINTOSC-STABILITY | Frequency stability at room temperature | All | All | 30°C, Nominal VDD | ±0.1 | % | ||
| tINTOSC-ST | Start-up and settling time | All | All | 20 | µs | |||