SCDS445E May 2022 – September 2024 TMUX4051 , TMUX4052 , TMUX4053
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD – VSS | Supply voltage | 28 | V | ||
| VDD | –0.5 | 28 | V | ||
| VSS | –28 | 0.5 | V | ||
| VSEL or VEN | Logic control input pin voltage (EN, Ax, SELx) | –0.5 | 28 | V | |
| ISEL or IEN | Logic control input pin current (EN, Ax, SELx) | –0.5 | 28 | mA | |
| VS or VD | Source or drain voltage (Sx, D) | VSS–0.5 | VDD+0.5 | V | |
| IIK | Diode clamp current(2) | –30 | 30 | mA | |
| IS or ID (CONT) | Source or drain continuous current (Sx, D) | –10 | 10 | mA | |
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |