SLVSIV4A September 2025 – November 2025 TMUXHS221F
PRODUCTION DATA
The TMUXHS221F is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C systems. The device is configured as a dual 2:1 or 1:2 switch. TMUXHS221F is optimized for use with the USB 2.0 D+/- lines in a USB Type-C systems.
The TMUXHS221F protection on the I/O pins can tolerate up to 30V with automatic shutoff circuitry to protect system components behind the switch.
The TMUXHS221F comes in a small industry standard 10-pin QFN package. TMUXHS221F has an extended temperature range that is an excellent choice for many rugged applications including industrial and high reliability use cases.
SBU Pins Application Use
Case
D+/D- Pins Application Use
Case