over operating free-air temperature range (unless otherwise noted)(1)
|
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage(2) |
–0.5 |
6 |
V |
| VI/O |
Input/Output DC voltage (D±)(2) |
–0.5 |
30 |
V |
| VI/O |
Input/Output DC voltage (D1±, D2±)(2) |
–0.5 |
6 |
V |
| VI |
Digital input voltage (SEL, OEn) |
–0.5 |
6 |
V |
| IK |
Input-output port diode current (D+, D-, D1+, D1-, D2+, D2-) when VIN < 0 |
–50 |
|
mA |
| IIK |
Digital logic input clamp current (SEL, OEn) when VI < 0 (2) |
–50 |
|
mA |
| ICC |
Continuous current through VCC |
|
100 |
mA |
| IGND |
Continuous current through GND |
–100 |
|
mA |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) All voltages are with respect to ground, unless otherwise specified.