SLVSIV4A September 2025 – November 2025 TMUXHS221F
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tSWITCH | Switching time between channels (SEL to output) | VD± = 0.8V | RL = 50Ω, CL = 5pF, VCC = 1.8V |
0.8 | 40 | µs | |
| tSWITCH | Switching time between channels (SEL to output) | VD± = 0.8V | RL = 50Ω, CL = 5pF, VCC = 1.62V to 5.5V |
0.9 | 2.8 | µs | |
| tON | Device turn on time (OEn to output) | VD± = 0.8V | 84 | 250 | µs | ||
| tOFF | Device turn off time (OEn to output) | VD± = 0.8V | 0.75 | 1 | µs | ||
| tSK(P) | Skew of opposite transitions of same output (between D+ and D–) | VD± = 0.4V | RL = 50Ω, CL = 5pF, VCC = 1.62V to 5.5V |
4 | 50 | ps | |
| tPD | Propagation delay | VD± =
0.4V f = 240MHz |
RL = 50Ω, CL = 5pF, VCC = 1.62V to 5.5V |
110 | 230 | ps | |