Based on the data sent to the control pins,
TMUXHS4446 provides the following muxing
options:
- USB SS only: connects only one group of TX & RX signals on the USB-C connector to a
USB source/sink.
- USB SS only (flipped): enables the USB SS only mode when the USB-C connector is
flipped around.
- 4 Ln DP: connects both groups of TX/RX signals on the USB-C connector to a DisplayPort
source/sink.
- 4 Ln DP (flipped): enables the 4 Ln DP mode when the USB-C connector is flipped
around.
- 2 Ln DP + USB SS: connects one group of TX/RX signals to a DisplayPort source/sink and
connects the other group to a USB source/sink.
- 2 Ln DP + USB SS (flipped): enables the 2 Ln DP + USB SS mode when the USB-C
connector is flipped around.
- Open (powered down): opens all switch and cuts of power to the device.
- Open (powered on): opens all switches but keeps power to the device.