SNAS806 September   2020 TPL1401

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: I2C Standard Mode
    7. 6.7  Timing Requirements: I2C Fast Mode
    8. 6.8  Timing Requirements: I2C Fast Mode Plus
    9. 6.9  Typical Characteristics: VDD = 1.8 V (Reference = VDD) or VDD = 2 V (Internal Reference)
    10. 6.10 Typical Characteristics: VDD = 5.5 V (Reference = VDD) or VDD = 5 V (Internal Reference)
    11. 6.11 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Digital Potentiometer (Digipot) Architecture
        1. 7.3.1.1 Reference Selection and Digipot Transfer Function
          1. 7.3.1.1.1 Power Supply as Reference
          2. 7.3.1.1.2 Internal Reference
      2. 7.3.2 Digipot Update
      3. 7.3.3 Nonvolatile Memory (EEPROM or NVM)
        1. 7.3.3.1 NVM Cyclic Redundancy Check
          1. 7.3.3.1.1 NVM_CRC_ALARM_USER Bit
          2. 7.3.3.1.2 NVM_CRC_ALARM_INTERNAL Bit
      4. 7.3.4 Power-On Reset (POR)
      5. 7.3.5 Software Reset
      6. 7.3.6 Device Lock Feature
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Down Mode
    5. 7.5 Programming
      1. 7.5.1 F/S Mode Protocol
      2. 7.5.2 I2C Update Sequence
      3. 7.5.3 Address Byte
      4. 7.5.4 Command Byte
      5. 7.5.5 I2C Read Sequence
    6. 7.6 Register Map
      1. 7.6.1 STATUS Register (address = D0h) (reset = 000Ch or 0014h)
      2. 7.6.2 GENERAL_CONFIG Register (address = D1h) (reset = 01F0h)
      3. 7.6.3 PROTECT Register (address = D3h) (reset = 0008h)
      4. 7.6.4 DPOT_POSITION Register (address = 21h) (reset = 0000h)
      5. 7.6.5 USER_BYTE1 Register (address = 25h) (reset = 0000h)
      6. 7.6.6 USER_BYTE2 Register (address = 26h) (reset = 0000h)
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

I2C Read Sequence

To read any register, the following command sequence must be used, as shown in Table 7-7:

  1. Send a start or repeated start command with a slave address and the R/W bit set to 0 for writing. The device acknowledges this event.
  2. Send a command byte for the register to be read. The device acknowledges this event again.
  3. Send a repeated start with the slave address and the R/W bit set to 1 for reading. The device acknowledges this event.
  4. The device writes the MSDB byte of the addressed register. The master must acknowledge this byte.
  5. Finally, the device writes out the LSDB of the register.

An alternative reading method allows for reading back the value of the last register written. The sequence is a start or repeated start with the slave address and the R/ W bit set to 1, and the two bytes of the last register are read out.

The broadcast address cannot be used for reading.

Table 7-7 Read Sequence
S MSB … R/ W (0) ACK MSB … LSB ACK Sr MSB … R/ W (1) ACK MSB … LSB ACK MSB … LSB ACK
ADDRESS BYTE
Section 7.5.3
COMMAND BYTE
Section 7.5.4
Sr ADDRESS BYTE
Section 7.5.3
MSDB LSDB
From Master Slave From Master Slave From Master Slave From Slave Master From Slave Master