SLVSER8A June 2020 – September 2020 TPS23734
PRODUCTION DATA
The waveforms of Figure 8-7 demonstrate detection, classification, and start-up from a Type 2 PSE with Class 4 hardware classification. The key waveforms shown are VVDD-VSS, VRTN-VSS, and IPI. IEEE802.3bt and IEEE 802.3at require a minimum of two detection levels; however, four levels are shown in this example. Four levels guard against misdetection of a device when plugged in during the detection sequence.
VRTN to VSS falls as the TPS23734 charges CBULK following application of full voltage. In Figure 8-9, the converter soft-start is also delayed until the end of inrush period.
Figure 8-7 PoE Start-Up Sequence