SLVSEI3C October 2018 – May 2020 TPS25982
PRODUCTION DATA.
For the design example under discussion, overcurrent transients are allowed for 2-ms duration. This blanking interval can be set by selecting appropriate capacitor CITIMER from ITIMER pin to ground. The value of CITIMER to set 2 ms for tITIMER can be calculated using Equation 26.
Choose closest available standard value: 4.7 nF, 10 %.