SLVSFZ2C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
If an application requires lower power dissipation than is possible with a 65 mΩ switch, the TPS274C65 can have up to two channel outputs (CH1 and CH2 OR CH3 and CH4) tied together to function as a single 32.5 mΩ high side switch. In this case, there will be some decrease in ISNS and ILIM accuracy, however the device will function properly. The max continuous load current per channel while channels are paralleled is defined in Electrical Characteristics.