SLVSFZ2C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Continuous supply voltage, VVS to IC_GND | –0.3 | 40 | V | |
Maximum transient (< 1 ms) voltage at the supply pin (with respect to IC GND), VVS, during ON state | –0.3 | 60 | V | |
VOUT voltage to IC_GND | –30 | VVS + 0.3 | V | |
VDS voltage | VDS voltage | –0.7 | 39 | V |
Low voltage supply pin voltage, VDD | Low voltage supply pin voltage, VDD | –0.3 | 7.0 | V |
Digital Input pin voltages, VDIG | –0.3 | 7.0 | V | |
LED drive pin voltage, VLED_OUT | -0.3 | 7.0 | V | |
Analog pin voltage REG_EN | –0.3 | 7.0 | V | |
RCBx pin voltage, VRCBx | RCBx pin voltage, VRCBx | VOUT – 0.7 | VOUT + 6 | V |
Sense pin voltage, VSNS | –0.3 | 7.0 | V | |
FLT pin voltage, VFLT | FLT pin voltage, VFLT | –0.3 | 7.0 | V |
Reverse ground current, IGND | VS < 0 V | –50 | mA | |
Maximum junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |