SLVSFZ2C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
The TPS274C65xS protects the system against load fault events like short circuits, inductive load kickback, overload events and over-temperature events. This section describes the details for protecting against each of these fault cases.
There are protection features which, if triggered, will cause the switch to automatically disable:
The fault indication is reset and the switch will turn back on when all of the below conditions are met:
Please note that if device hits thermal shutdown during the inrush period, the device will retry with the higher inrush current.