SBVS300A November 2016 – September 2021 TPS3851
PRODUCTION DATA
DESCRIPTION | NOMENCLATURE | VALUE |
---|---|---|
TPS3851 (high-accuracy supervisor with watchdog) | — | — |
X (nominal threshold as a percent of the nominal monitored voltage) | G | VITN = –4% |
H | VITN = –7% | |
yy(y) (nominal monitored voltage option) | 18 | 1.8 V |
25 | 2.5 V | |
30 | 3.0 V | |
33 | 3.3 V | |
50 | 5.0 V | |
z (nominal watchdog timeout period) | S | tWD (ms) = 3.23 x CWD (nF) + 0.381 (ms) |
E | tWD (ms) = 77.4 x CWD (nF) + 55.2 (ms) |