SLVSD26B April 2016 – April 2021 TPS54202
PRODUCTION DATA
The device has a trans-conductance amplifier as the error amplifier. The error amplifier compares the FB voltage to the lower of the internal soft-start voltage or the internal 0596-V voltage reference. The transconductance of the error amplifier is 240 µA/V typically. The frequency compensation components are placed internal between the output of the error amplifier and ground.