SLVSD26B April 2016 – April 2021 TPS54202
PRODUCTION DATA
For this design example, use the parameters in Table 8-1.
| PARAMETER | VALUE |
|---|---|
| Input voltage range | 8 V to 28 V |
| Output voltage | 5 V |
| Output current | 2 A |
| Transient response, 1.5 A load step | ΔVOUT = ±5 % |
| Input ripple voltage | 400 mV |
| Output voltage ripple | 30 mVpp |
| Switching frequency | 500 kHz |