SLVSD26B April 2016 – April 2021 TPS54202
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| BOOT | 6 | O | Supply input for the high-side NFET gate drive circuit. Connect a 0.1-μF capacitor between BOOT and SW pins. |
| EN | 5 | I | This pin is the enable pin. Float the EN pin to enable. |
| FB | 4 | I | Converter feedback input. Connect to output voltage with feedback resistor divider. |
| GND | 1 | – | Ground pin. Source terminal of low-side power NFET as well as the ground terminal for controller circuit. Connect sensitive VFB to this GND at a single point. |
| SW | 2 | O | Switch node connection between high-side NFET and low-side NFET. |
| VIN | 3 | – | Input voltage supply pin. The drain terminal of high-side power NFET. |