SLVS324C July 2001 – October 2020 TPS60400 , TPS60401 , TPS60402 , TPS60403
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|
| Input voltage range, VI | 1.8 | 5.25 | V | |
| Output current range at OUT, IO | 60 | mA | ||
| Input capacitor, CI | 0 | C(fly) | µF | |
| Flying capacitor, C(fly) | 1 | µF | ||
| Output capacitor, CO | 1 | 100 | µF | |
| Operating junction temperature, TJ | -40 | 125 | °C |