SLVS324C July 2001 – October 2020 TPS60400 , TPS60401 , TPS60402 , TPS60403
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VI | Supply voltage range | At TC = -40°C to 85°C, RL = 5 kΩ | 1.8 | 5.25 | V | |||
| At TC≥ 0°C, RL= 5 kΩ | 1.6 | |||||||
| IO | Maximum output current at VO | 60 | mA | |||||
| VO | Output voltage | -VI | V | |||||
| VP-P | Output voltage ripple | TPS60400 | IO = 5 mA | C(fly) = 1 µF, CO = 2.2 µF | 35 | mVP-P | ||
| TPS60401 | C(fly) = CO = 10 µF | 20 | ||||||
| TPS60402 | C(fly) = CO = 3.3 µF | 20 | ||||||
| TPS60403 | C(fly) = CO = 1 µF | 15 | ||||||
| IQ | Quiescent current (no-load input current) | TPS60400 | At VI = 5 V | 125 | 270 | µA | ||
| TPS60401 | 65 | 190 | ||||||
| TPS60402 | 120 | 270 | ||||||
| TPS60403 | 425 | 700 | ||||||
| TPS60400 | At T ≤ 60°C, | VI = 5 V | 210 | µA | ||||
| TPS60401 | 135 | |||||||
| TPS60402 | 210 | |||||||
| TPS60403 | 640 | |||||||
| fOSC | Internal switching frequency | TPS60400 | VCO version | 30 | 50-250 | 350 | kHz | |
| TPS60401 | 13 | 20 | 28 | |||||
| TPS60402 | 30 | 50 | 70 | |||||
| TPS60403 | 150 | 250 | 300 | |||||
| Impedance at 25°C, VI = 5 V | TPS60400 | CI = C(fly) = CO = 1 µF | 12 | 15 | Ω | |||
| TPS60401 | CI = C(fly) = CO = 10 µF | 12 | 15 | |||||
| TPS60402 | CI = C(fly) = CO = 3.3 µF | 12 | 15 | |||||
| TPS60403 | CI = C(fly) = CO = 1 µF | 12 | 15 | |||||