SLVSHK6 March 2025 TPS61381-Q1
PRODUCTION DATA
TPS61381Q applies two EN pins to configure operating modes of the device. The I2C interface function can be enabled by either EN_BST pin or EN_CHGR pin. After device enabled, the device enters its operating mode depending on EN pins, I2C configuration and VOUT voltage. Check Section 6.3.3 for details about operation modes.
|
EN pins configuration |
I2C EN bits configuration |
Device State |
I2C Interface |
Device Current Consumption |
|---|---|---|---|---|
|
EN_CHGR pin = 0 AND EN_BST pin = 0 |
X |
Shutdown |
Disabled Register Reset |
<1μA(typ) |
|
EN_CHGR pin = 1 AND EN_BST pin = 0 |
CHGR_SOH_EN bit = 00b |
Standby |
Enabled |
20μA(typ) |
|
EN_CHGR pin = 0 AND EN_BST pin = 1 |
CHGR_SOH_EN bit = 00b |
Standby |
Enabled |
20μA(typ) |
|
EN_CHGR pin = 1 |
CHGR_SOH_EN bit = 01b/10b |
Device Active |
Enabled |
According to working condition |
|
EN_BST pin = 1 |
BST_EN bit = 1 |
Device Active |
Enabled |
According to working condition |
When TPS61381-Q1 is disabled by EN pin (EN_BST=0 AND EN_CHGR=0), the device is completely Shutdown. Under shutdown state, the device consumes less than 1μA shutdown current, I2C registers are reset to default and I2C interface is disabled. When the device is disabled by EN bit (BST_EN = 0 AND CHGR_SOH_EN = 0), the device enters standby state. Current consumption under this state is 20μA, I2C register contents are kept and I2C interface is active.
During shutdown and standby state, TPS61381-Q1 supports true disconnection function and the back up battery is completely disconnected from the output.