SLVSHK6 March 2025 TPS61381-Q1
PRODUCTION DATA
For back-up power application, TPS61381-Q1 detects system voltage with VOUT pin (Connected to your system power rail) and automatically transition into boost mode when a power interruption of your system is detected. Taking automatic boost and standby mode as an example, the device works in standby mode when Vout is normal. When the power failure occurs and Vout drops below than min{VBST_WAKEUP(Set by I2C bits BST_WAKE), VBST_STANDBY (BST_VOUT ×106%)}, the device enters boost mode to maintain the output voltage.
When the 12V main battery recovers and Vout rises higher than VBST_STANDBY, the device enter standby mode.
The VBST_WAKEUP is configured to BST_VOUT ×103% (BST_WAKE = 111b) by default to achieve smaller voltage drop during transition into boost mode. But TPS61381-Q1 also allows configuring VBST_WAKEUP lower than boost output voltage to avoid entering boost mode at temporary voltage drop like cold crank conditions. User can decide to choose higher VBST_WAKEUP for smaller voltage drop or choose lower VBST_WAKEUP to avoid entering boost mode at cold crank condition and improve back up battery life.