SLVSHK6 March 2025 TPS61381-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | BST_PFM | BST_PFM | BST_SCP | Reserved | |||
| R/W-0b | R/W-0b | R/W-01b | R/W-0b | R/W-000b | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| [7] | Reserved | R | 0 | Reserved |
| [6] | BST_PFM | R/W | 0 |
0 = PFM, auto PFM at light load 1 = FPWM, force PWM at light load TI recommend PFM for bi-directional application. |
| [5:4] | BST_SS | R/W | 01b |
00b = no spread spectrum 01b = 6.5 kHz modulation frequency 10b = 3.2 kHz modulation frequency 11b = 1.6 kHz modulation frequency |
| [3] | BST_SCP | R/W | 0 |
0 = Boost output short circuit protection disabled 1 = Boost output short circuit protection enabled TI recommend enabling short circuit protection for system safety. |
| [2:0] | Reserved | R | 000b | Reserved |