SLVSHK6 March 2025 TPS61381-Q1
PRODUCTION DATA
SW_RST (software reset) is a write-only register/command that resets the entire part to its original default conditions at the end of the I2C SW_RST transaction (i.e., the data-byte ACK). Execution only occurs if DIN[7:0]=0x00. The effect of a SW_RST is identical to power-cycling the part.
TPS61381-Q1 also support hardware reset, when the two EN pins are both low(EN_BST=0 AND EN_CHGR=0), the entire registers are reset to its original default conditions.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CHIP_ID | |||||||
| W-00000000b | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
|
[7:0] |
SW_RST |
W |
00000000b |
resets the entire part to its original default conditions |