SLVSFJ3D May 2022 – January 2025 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1
PRODUCTION DATA
The compensation capacitor, CC2, is an optional capacitor that TI recommends the user include to bypass high-frequency noise away from the COMP pin. The value of this capacitor is not critical; 1pF or 22pF capacitors are an excellent choice for typical applications.