SLVSFJ3D May 2022 – January 2025 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1
PRODUCTION DATA
The primary purpose of the PG pin is to indicate if the output voltage is in regulation, but the PG pin also indicates if the device is in thermal shutdown or disabled. Table 8-7 summarizes the behavior of the PG pin in a standalone or primary device.
| VIN | EN | VOUT | Soft Start | PGBLNKDVS | TJ | PG |
|---|---|---|---|---|---|---|
| 2V > VIN | X | X | X | X | X | Undefined |
| VIT(UVLO) ≥ VIN ≥ 2V | X | X | X | X | X | Low |
| VIN > VIT(UVLO) | L | X | X | X | X | Low |
| H | X | Active | X | X | Low | |
| VOUT > VT(PGOV) or < VT(PGUV) > VOUT | Inactive | 0 | X | low | ||
| 1 (and DVS is active) | TJ < TSD | Hi-Z | ||||
| VT(PGOV) > VOUT > VT(PGUV) | X | TJ < TSD | Hi-Z | |||
| X | X | X | TJ > TSD | Low |
Figure 8-12 shows a functional block diagram of the power-good function in a standalone or primary device. A window comparator monitors the output voltage, and the output of the comparator goes high if the output voltage is either less than 95% (typical) or greater than 105% (typical) of the nominal output voltage. The output of the window comparator is deglitched – the typical deglitch time is 40µs – and then used to drive the open-drain PG pin.
During DVS activity, when the DC/DC converter transitions from one output voltage setting to another, the output voltage can temporarily exceed the limits of the window comparator and pull the PG pin low. The device has a feature to disable this behavior. If PGBLNKDVS = 1 in the CONTROL3 register, the device ignores the output of the power-good window comparator while DVS is active.
Note that the PG pin is always low, regardless of the output of the window comparator, when: