SLVSGC5E January 2023 – October 2025 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
The device can control the inductor current in three different ways to regulate the output:
The on-time in PWM-CCM is set by Equation 1. For very small output voltages, a minimum on time (ton, min) of approximately 50ns reduces the switching frequency from the set value. Even when the minimum on-time is reached, the device maintains proper output voltage regulation by extending the off-time.
During PWM-CCM operation, the device switches at a constant frequency and the inductor current is continuous (see Figure 7-2). PWM operation achieves the lowest output voltage ripple and the best transient performance.
During PWM-DCM operation, the device switches at a constant frequency and the inductor current is discontinuous (see Figure 7-3). In this mode, the device controls the peak inductor current to maintain the selected switching frequency while still being able to regulate the output.
Use Equation 2 to calculate the output current threshold at which the device enters PWM-DCM.
with tON according Equation 1.
During PFM-DCM operation, the device keeps the peak inductor current constant (at a level corresponding to the minimum on time of the converter) and skips pulses to regulate the output (see Figure 7-4). The switching pulses that occur during PFM-DCM operation are synchronized to the internal clock.
Use Equation 3 to calculate the output current threshold at which the device changes from PWM-DCM to PFM-DCM:
with tON_min_PFM being the minimum on time in PFM-DCM of approximately 20ns.
Figure 7-5 shows how this threshold typically varies with VIN and VOUT for a switching frequency of 2.25MHz.
Table 7-1 shows the function table of the MODE/SYNC pin and the FPWMEN bit in the CONTROL1 register, which control the operating mode of the device.
| MODE/SYNC PIN | FPWMEN BIT | OPERATING MODE | REMARK |
|---|---|---|---|
| Low | 0 | PSM | Do not use in a stacked configuration. |
| 1 | FPWM | ||
| High | X | FPWM | |
| Sync Clock | X | FPWM |