SLVSGC5E January 2023 – October 2025 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input voltage | VIN | 2.7 | 6 | V | |
| SDA, SCL | 5 | |||||
| VOUT | Output voltage | 0.4 | 3.35V or (VIN - 1.4V)(1) | V | ||
| IOUT | Output current | TPS62870 | 6 | A | ||
| TPS62871 | 9 | |||||
| TPS62872 | 12 | |||||
| TPS62873 | 15 | |||||
| L | Inductance | 110 | 330 | nH | ||
| fSW ≥ 2.25MHz and VOUT ≤ 1.675V | 55 | 330 | ||||
| CIN | Input capacitance (per pin)(2) | VIN | 5 | 10 | µF | |
| COUT | Output capacitance(2) | 40 | (3) | |||
| CPAR | Parasitic capacitance | VSEL, FSEL | 100 | pF | ||
| SYNC_OUT | 20 | |||||
| Resistor tolerance | VSEL, FSEL | ±2% | ||||
| TJ | Operating junction temperature | –40 | 125 | °C | ||