SLVSGC5E January 2023 – October 2025 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
Table 9-1 lists the operating parameters for this application example.
| SYMBOL | PARAMETER | VALUE |
|---|---|---|
| VIN | Input voltage | 3.3V |
| VOUT | Output voltage | 0.75V |
| TOLVOUT | Output voltage tolerance allowed by the application | ±3.3% |
| TOLDC | Output voltage tolerance of the TPS6287x (DC accuracy) | ±1% |
| ΔIOUT | Output current load step | ±7.5A (from 3.8A to 11.3A) |
| tt | Load step transition time | 1μs |
| fSW | Switching frequency | 2.25MHz |
| L | Inductance | 110nH |
| TOLIND | Inductor tolerance | ±20% |
| gm | Error amplifier transconductance | 1.5mS |
| τ | Internal timing parameter | 12.5μs |
| TOLτ | Tolerance of the internal timing parameter | ±30% |
| kBW | Ratio of switching frequency to converter bandwidth (must be ≥ 4) | 4 |
| Nɸ | Number of phases | 1 |
Preliminary Calculations
The maximum allowable deviation of the power supply is ±3.3%. The DC accuracy of the TPS6287x is specified as ±1%, therefore, the maximum output voltage variation during a transient is given by: