SLVSGG8E November 2023 – October 2025 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25 , TPS6287B30
PRODUCTION DATA
If none of the default voltage range, voltage setpoint combinations are an excellent choice for the application, the user can change these device settings through I2C before enabling the device. Then, when pulling the EN pin high, the device starts up with the desired start-up voltage.
Note that if you change the device settings through I2C while the device is ramping, the device ignores the changes until the ramp is complete.