SLVSGG8 November 2023 TPS6287B10 , TPS6287B25
PRODMIX
The device has a spread spectrum clocking function that can reduce electromagnetic interference (EMI). When the SSC function is active, the device modulates the switching frequency ±10% about the nominal value. The frequency modulation has a triangular characteristic (see Figure 8-11).
To use the SSC function, make sure that:
To disable the SSC function, make sure that SCCEN = 0 in the CONTROL1 register.
To use the SSC function with multiple devices in a stacked configuration, make sure that the primary converter runs from the internal oscillator and synchronize all secondary converters to the primary clock (see Section 9.4).